For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XAOH VA - Reducing fitting, straight
Bill of material
XAOH NW 13 L 04 VA
DES
Identifier
XAOH NW 13 L 04 VA
SER
Series
Light
PRES
Pressure
PN 315 bar
D2
Pipe diameter D2
4.0 mm
D1
Pipe diameter D1
10.0 mm
G2
Thread G2
M 12 x 1.5
G1
Thread G1
M 22 x 1.5
SW
Width across flats SW1
19 mm
L2
Length L2
28.5 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
12.0 x 2.0
L1
Length L1
35.5 mm
INFO
Website link
HTML (Online)
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.